- drylin® T slitta lineare compatta della serie 04
- Tipo resistente
- Facilità di montaggio
- Elementi di scorrimento bloccati
- Gioco del cuscinetto predefinito
- Configurabile su richiesta come versione con cuscinetto flottante nella direzione y e z
- Materiale: alloggiamento in pressofusione di zinco
- iglidur® J elemento di scorrimento, montaggio: TW-04-07, TW-04-07-LLZ: iglidur® J200
drylin® T slitta miniaturizzata TW-04
The drylin® T miniature guide carriage TW-04 is characterized by its robust design, which ensures a high load capacity and a long service life. The simple assembly enables a quick integration into different applications.
Thanks to the anti-loss sliding elements, safe operation is ensured, even in environments with vibrations or shocks. The preset bearing clearance enables precise and low-friction movement of the carriage along the guide rails. The TW-04 is optionally configurable as a floating bearing version, which provides additional flexibility in design and adjustment of motion in the y and z directions. With its compact design, the drylin® T TW-04 miniature carriage is ideal for applications with limited installation space where reliable and precise guidance is required.