Control cables
Bending radii from 4xd
Shielded / Unshielded
Jacket materials: PVC, PUR or TPE
Bending radii from 4xd
Shielded / Unshielded
Jacket materials: PVC, PUR or TPE
Bending radii from 7.5xd
Entire shield with optimum braid angle
Jacket materials: PVC or PUR
Bending radii from 7.5xd
Entire shield with optimum braid angle
Jacket materials: PVC or TPE
Bending radii from 10xd
Jacket materials: PVC, PUR or TPE
Bending radius from 10xd
Entire shield, extremely torsion-resistant and tin-plated copper shield wrap
Assembled according to the standards of Siemens, Lenze, Indramat and Fanuc
Power, servo, encoder, signal and motor cables
Smallest bending radii from 7.5 xd
Bending radii from 10xd
Jacket materials: PVC, PUR or TPE
Oil and UV resistant, halogen free,
Smallest bending radii from 12.5 xd
Oil and UV resistant, halogen free
Smallest bending radii from 12.5 xd
Smallest bending radii from 12.5 xd
Jacket material: TPE
Bending radius 10xd
Polyurethane, oil-resistant
High abrasion resistance
Smallest bending radii from 12.5 xd
Jacket material: TPE
Sensor/actuator cable with 5xd for E-Chain® systems
Oil-resistant
Various cable end options
Sensor/actuator cable with 4xd for E-Chain® systems
Oil-resistant
Various cable end options
Smallest bending radii
Tested up to 30 million cycles in E-Chains®
Various jacket materials
Various approvals and conformities: UL, CE, CSA, Desina
Sensitive applications with high number of cycles, high speeds and accelerations as well as demanding environmental conditions, required especially in the energy supply of tested and long-lasting functionally safe systems. EMV safety requirements and the compliance with norms and guidelines such as UL, CSA, VDE, INTERBUS and PROFIBUS are an essential requirement today. Ultimately your automation should work nonstop anywhere in the world from an economical point of view. That's the igus® mission.
Ready availability anywhere in the world is an essential purchase criterion. Advantages of our cables: Successfully tested and proved, presence in over 40 countries around the globe, and the capacity to deliver off the shelf. This saves time, money, storage capacity and valid for each of our over 600 cable types, which you can order without obligation or surcharge for a minimum purchase. The special advantages to be added depend on your special operating conditions.
As manufacturer of E-Chains® and special E-Chain® cables, igus® makes use of the opportunity to test E-Chains® and cables in actual practice. In our own pilot plant in Cologne, numerous parallel tests are conducted under the most severe conditions. At present there are over 35 setups, and the test results are pooled in the database. This extensive and current datapool supplies precise and reliable data about the actual service life and at the same time forms the foundation of the new product development in the company. The test data for E-Chains® and cables, and also for ready-assembled systems, are so extensive that igus® has secured a functional guarantee for its variety of E-ChainSystems® based on the application.
(* up to 10 cuts of the same type)
Product OverviewConnectors catalogAbout Chainflex®Lifetime calculationQuickPin 2.0Part No. searchApplication examplesEmail the product expertRequest a quoteCatalog/sample requestDownloadsVideosTechTalk Design Advice Series
More than 80,000 products available! Open Mon-Fri 8-8 EST
No minimum order