Cambia lingua :

igutex® TX2 with felt seal
The new igutex® TX2 with integrated felt seal was developed for applications in particularly harsh environments where high loads, dirt and dust also occur.
The special shape of the bushes ensures that the seal is securely fixed in the component and protects the bearing point from dirt ingress.

We have developed the igutex® TX2 seals for this purpose
igutex® plain bearings are generally insensitive to dust and dirt. However, the biggest challenge lies in corrosion protection. Dirt ingress can damage the anti-corrosion coating of the shafts used. The consequence: rusted shafts, which can subsequently lead to extreme bearing wear.
igus® has now developed the new integrated felt seals for igutex® TX2 plain bearings especially for use in high-load applications. These reliably protect the high-load bearings from dirt and dust and ensure lubrication- and corrosion-free operation.
Personale:
Dal lunedì al venerdì dalle 8:00 alle 18:00.
Sabato dalle 8:00 alle 12:00.
Online:
24h