iglidur® HPF, flange bearing, mm - HPFFM

iglidur® HPF, flange bearing, mm - HPFFM
iglidur® HPF, flange bearing, mm - HPFFM drawing
1 su 2
iglidur® HPF, flange bearing, mm - HPFFM
iglidur® HPF, flange bearing, mm - HPFFM drawing
igus-icon-lupe
igus-three-dimensional-model
  • Codice articolo: HPFFM-0304-05
  • Materiale: iglidur® HPF
  • Forma: Boccole flangiate
  • Dimensioni:
    • d1 3 mm
    • d2 4.5 mm
    • d3 7.5 mm
    • b1 5 mm
    • b2 0.75 mm
  • Regola le dimensioni
  • Metodo di produzione: Stampaggio ad iniezione
  • Durata madrevite:
Caratteristiche del materiale:
  • PTFE-free 
  • Excellent wear resistance at room temperature
  • Very good wear resistance at medium temperatures
  • Excellent wear resistance at high temperatures
  • Suitable for very high speeds
  • Excellent coefficient of friction
  • Very low moisture absorption
  • Good wear resistance under water
  • Very high media resistance
  • Resistant to high loads (>60N/mm²)
  • Mould resistant according to DIN EN ISO 846

iglidur® HPF | Endurance runner with high media resistance
iglidur® HPF is a PTFE-free material and the first choice when long service life is required under extreme ambient conditions. Extreme wear resistance is coupled with excellent resistance to temperature and media - not only in the packaging and food industries or the automotive industry.

Typical applications

Vending machinery
Beverage industry
Textile industry
Packaging industry

Find more applications here:
Industry solutions
 

When to use it?
  • When maximum service life is required, influenced by temperature and humidity
  • When low coefficient of friction at high temperature is important
  • When normal aggressive cleaning is required (splashes, steam blasting)
  • For under bonnet applications
When not to use it?
Use our filter options to find the suitable product 

Tolerances and measuring system
The installation dimensions and tolerances of the iglidur® plain bearings depend on the material and wall thickness. For each material, the moisture absorption and the thermal expansion are decisive factors. Plain bearings with low moisture absorption can be installed with a smaller bearing clearance. The rule for wall thickness: the thicker the wall of the bearings, the larger the clearances must be.
Testing methods

Assembly
iglidur® plain bearings are press-fit bearings. The inner diameter is only adjusted to the appropriate tolerance after pressing into the housing. The press-fit excess dimension can be up to 2% of the inner diameter. This ensures the secure press-fitting of the bearings. Axial or radial movements in the housing are reliably avoided.
iglidur® - assembling, gluing, machining

Non sei sicuro che sia adatto?

Assistenza

Sarò lieto di rispondere di persona a eventuali domande

Giulio Ferrante
Giulio Ferrante

igus-icon-phone+39 039 5906260

Assistenza e consegne

Di persona
Lunedì - venerdì: dalle 8 alle 18
sabato: dalle 8 alle 12
Online
Servizio chat
Lunedì - venerdì: dalle 8 alle 18
sabato: dalle 8 alle 12
Servizio WhatsApp
Dal lunedì al venerdì: dalle 8:00 alle 16:00