Il mio contatto
Seleziona luogo

Dopo aver selezionato il codice postale e la categoria di prodotto, vi indicheremo immediatamente la persona di riferimento per la vostra zona.

"E4/0 system" applications

Typical industrial sectors and applications:

Robotics and handling systems, materials handling technology, construction machinery, machine tools, wood working, machines of any type, semiconductor, clean room

Hole drilling facility

The e-chain® provides this drilling machine with ESD protection and weather roofing.

Hole drilling facility    

Machining center

Top condition even after 9 years - Preassembled energy supply systems for precision machines working under tough environmental conditions

Machining center    

Wood industry

The igus® preassembled energy chains create a lasting, low-wear connection to the tools.

Wood industry    

Crane system

Cranes on the chain - Energy supply system in heavy duty use since 12 years.

Crane system    

Vertical standing - E4/0 system, possible up to 40 m

 

E4/0 system - circular motion

 

Gliding application - E4/0 system, implemented up to 500 m

 

Unsupported e-chain® grip - E4/0 system

 

Extended crossbar for the E4/0 system enables a safe guiding of the ø 250 mm suction hose

 

Example for unsupported straight FLG - E4/0 system

 
Further interesting applications from extremely diverse areas can be found here.