Corrosion-free, robust and reliable
igus® e-chains® are already in use today in tens of thousands of applications – They guide and protect cables and hoses on oil platforms, in steelworks and in other heavy machinery. They have a modular design and are therefore easy to install. They are media-friendly and suitable for large, heavy and stiff cables and hoses. Our e-chains® withstand hot chips with temperatures up to +850° C .
Many arguments speak for the use of energy chains of high-performance plastics for moving applications, particularly in the heavy-duty area.
Strong and flexible
Hot chips up to 850 °C
Fill weights up to 600 kg/m
90.000 types from stock
100% corrosion-free
Quick assembly
Easy filling
Low weight
Quiet operation
Low vibration
Maintenance-free
100% lubrication free
Circular movements possible
Cable drum without slip ring
80% reduction of process costs
Cables with 36 months guarantee
75% decrease in drive energy
Online calculation available
CAD download possible
Cost-effective
Assembled on request
Worldwide service
Delivery service from 24h