Il mio contatto
Seleziona luogo

Dopo aver selezionato il codice postale e la categoria di prodotto, vi indicheremo immediatamente la persona di riferimento per la vostra zona.

Precise circular movements

Laser measuring telescope

This laser distance-measuring telescope uses four igus® e-chains® of the triflex® R series. The guided three-dimensional movement and is optimised by baffle plates and guarantees precise drive conditions. The rotary motion in both directions by up to 310° is also possible at high speeds of up to 20 metres per second. The baffle plates and the guide cage for the e-chain® are roller-mounted.


Carl-Zeiss Jena GmbH, Berndt Bölisch,
Jena, Germany

Laser measuring telescope  
Laser measuring telescope  
More on applied products here
More applications from different sectors
To vector award