Solution
Therefore, the technical arguments and the advantages of the
readychain solutions proposed by igus for the energy supply of the total of 22 bridges appealed to the operators in particular. The
standard chains of the E2 family are made of plastic and therefore insensitive to corrosion. They have a long service life and are maintenance-free. The first readychain system from igus was tested in operation on site for a year before the decision was made to equip all HALIOTIS basins with energy supply systems from igus after the successful test run.
The solution also consists of a
guide channel made of 316 stainless steel with an open base to facilitate cleaning, and mounting brackets also made of 316 stainless steel, whose design allows compensation for misalignments of the building infrastructure and quick installation on site.
The various cables in the e-chain are well protected, the movements are fluid and a lot of space has been saved. With the highly flexible
chainflex cables, which are specifically designed for use in energy chains, millions of work cycles can be carried out without maintenance. Cables with TPE outer jackets were provided for the sewage treatment plant; these are particularly suitable for dynamic applications and are resistant to oil and dirt. For reliable operation of the system, the floating moving end was also made of corrosion-free steel. This part, specifically designed by the igus design office, compensates for the slight misalignments of the rails during the movements of the bridge.