Il mio contatto
Seleziona luogo

Dopo aver selezionato il codice postale e la categoria di prodotto, vi indicheremo immediatamente la persona di riferimento per la vostra zona.

Long travel in immediate proximity of the furnace

voestalpine Grobblech GmbH, Austria

Industry: Steel Industry

e-chain®: 4040CR

Travel: 99 m

Speed: 2.16 m/s

Acceleration: 0.36 m/s²

Filling: Crane: approx. 5.92 kg/m


Four-meter slabs are heated in pit furnaces. Temperatures up to 1,200°C or flames leaping from the furnace pose high demands on the facility.

Steel mills  
More on applied products here
Further interesting applications from extremely diverse areas can be found here.