igusigus-icon-cart(0)

iglidur® L350, sleeve bearing, mm

iglidur® L350, sleeve bearing, mm
igus-icon-lupe
iglidur® L350, sleeve bearing, mm drawing
igus-icon-lupe
1 su 2
iglidur® L350, sleeve bearing, mm
iglidur® L350, sleeve bearing, mm drawing
  • Part number: L350SM-0304-03
  • Materiale: iglidur® L350
  • Forma: Boccole cilindriche
  • Dimensioni:
    • d1 3 mm
    • d2 4.5 mm
    • b1 3 mm
  • Metodo di produzione: Stampaggio ad iniezione
  • Durata madrevite:

    Non disponibile

    igus-icon-info-circle-gray
Prezzo totale:

più IVA e spese di spedizione

igus-icon-lieferzeit-dot
in spedizione entro 24 ore
iglidur® L350 | High performance at a lower cost
  • Extremely wear-resistant
  • Up to 3.5 m/s rotating
  • Temperature-resistant up to +210°C in continuous use
  • Low moisture absorption
  • Good price/performance ratio
iglidur® L350 is extremely long-lasting. Developed for the best coefficients of wear and friction at speeds of 1.5m/s and more, this material outperforms classic plain bearings in high-speed rotation operation.
 
Typical application areas
 
Machine tools
iglidur® L350 high-speed test
 
You can find further applications here:
Industry solutions
 
When to use it?
  • For rotating applications at high speed
  • If the highest service life is required
  • For high pv values with low loads
  • At operating temperatures up to +180°C 
    (long-term, short-term up to max. +210 °C)
When not to use it?
Use our filter options to find the suitable product
 
Tolerances and measuring system
The installation height and tolerances of iglidur® plain bearings are dependent on the material and wall thicknesses. For each material, the moisture absorption and the thermal expansion are decisive factors. Plain bearings with low moisture absorption can be designed with a minimal bearing clearance. The rule of thumb for wall thickness: the thicker the wall of the bearings, the larger the clearances must be.
Testing methods
 
Assembly
iglidur® plain bearings are press-fit bearings. The inner diameter adjusts only after press-fitting into the correctly toleranced housing hole. The press-fit excess dimension can be up to 2% of the inner diameter. This ensures the secure press-fitting of the bearing. Axial or radial movement in the housing is also prevented this way.
iglidur® - assembling, gluing, machining
Non sei sicuro che sia adatto?

Assistenza

Sarò lieto di rispondere di persona a eventuali domande

Giulio Ferrante
Giulio Ferrante

igus-icon-phone+39 039 5906260

Assistenza e consegne

Di persona
Lunedì - venerdì: dalle 8 alle 18
sabato: dalle 8 alle 12
Online:
Servizio chat
Lunedì - venerdì: dalle 8 alle 18
sabato: dalle 8 alle 12
Come possiamo migliorare? Facci sapere la tua opinione.

igus® - chi siamo

Servizi

Contatto

igus® S.r.l. con socio unico
Sede legale e operativa:
Via delle Rovedine, 4 – 23899 Robbiate (LC)
CF e P.IVA: 02335500969 – REA LC n.279672

Metodi di pagamento

  • Pagamento anticipato
  • Fattura
  • Visa
  • Mastercard

Seguici

  • LinkedIn
  • YouTube

Resta aggiornato e iscriviti alla newsletter igus®.

igus-icon-globeLingua:Italiano|Paese:Italia

I termini "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "energy chain", "energy chain systems", "e-loop", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "readycable", "readychain", "ReBeL", "ReCycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" e "yes" sono marchi registrati di igus® GmbH legalmente protetti nella Repubblica Federale Tedesca e, ove applicabile, in alcuni paesi esteri. Si tratta di un elenco non esaustivo di marchi (ad es. in corso di registrazione o marchi registrati) di igus® GmbH o di società affiliate a igus® in Germania, nell´Unione Europea, negli Stati Uniti e/o in altri paesi o giurisdizioni.

igus® GmbH dichiara di non vendere prodotti delle aziende Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosch Rexroth, SEW, Siemens, Stöber e tutti gli altri produttori di sistemi di azionamento menzionati in questo sito web. I prodotti proposti da igus® sono quelli di igus® GmbH