Il mio contatto
Seleziona luogo

Dopo aver selezionato il codice postale e la categoria di prodotto, vi indicheremo immediatamente la persona di riferimento per la vostra zona.

Schunk GmbH

Current consumer
 
 

igubal® spherical bearings as insulating components in current consumers of the subway. Here the pivoting and linear movements are implemented through maintenance- and corrosion-free high-performance polymers.



Part No. Max. stat. radial Max. stat. axial Max. tightening torque
  pressure load pressure load By the spherical ball
igubal® KGLM-22 11700 N 2600 N 60 Nm

More on applied products here
Further interesting applications from extremely diverse areas can be found here.