igus-icon-lupe
igus-icon-lupe
1 su 2
- Estremamente resistente alla corrosione
- Elevata resistenza agli agenti chimici
- Soluzione ideale per applicazioni sommerse
- Acciaio inossidabile 1.4571 (V4A)
igus-icon-lieferzeitEWUMS-ES-12
12
Standard
Discover the drylin® R EWUMS-ES, AISI 316Ti, partially supported stainless-steel shaft. It is extremely resistant to corrosion and chemicals and therefore a perfect solution for wet areas. Made of high-quality AISI 316Ti stainless steel (316 stainless steel), it guarantees durability and reliability, which makes it ideal for applications requiring durability. Rely on the quality of drylin®.