- Thread: Male thread
- Housing material: igumid G
- Material ball stud: Stainless steel or galvanized steel
- Maintenance-free and corrosion-resistant
- Simple connection - easy installation
- Compensation for misalignment
- Time saving due to quick installation
igubal® 4-hole flange bearing with metal spigot, external thread
igus-icon-lupe
igus-icon-lupe
1 da 2
Codice art.
igubal® flange bearings
igubal® flange bearings were developed for the mounting of shaft ends or shaft bushings.
The housing is made of igumid G, a particularly impact-resistant, long-fiber-reinforced polymer. Suitable for long-term use at temperatures from -30 °C to +80 °C.
- Maintenance-free and corrosion-resistant
- Simple connection - easy installation
- Compensation of misalignments
Typical areas of application:
- Plant construction
- automation
- Agriculture
- Mechanical engineering
- Food industry
Areas of application
As igubal® flange bearings are also suitable for maintenance-free dry running, they are particularly suitable for applications where the installation location is difficult to access, is in a damp or wet environment or has special hygiene requirements. For example, igubal® flange bearings can be found in washing brush controls, in façade sun protection systems, in conveyor technology and in bakery machines.