iglidur® ECO G, manicotto, mm - ECOGSM

The all-round classic with an excellent price-performance ratio

iglidur® ECO G, manicotto, mm - ECOGSM
iglidur® ECO G, manicotto, mm - ECOGSM drawing
1 su 2
iglidur® ECO G, manicotto, mm - ECOGSM
iglidur® ECO G, manicotto, mm - ECOGSM drawing
igus-icon-lupe
igus-three-dimensional-model
  • Codice articolo: ECO-GSM-0810-10
  • Materiale: iglidur® ECO-G
  • Forma: Cuscinetti cilindrici
  • Dimensioni:
    • d1 8 mm
    • d2 10 mm
    • b1 10 mm
  • Altri iglidur® ECO-G articolo
  • Metodo di produzione: Stampaggio ad iniezione
  • Durata madrevite:
Caratteristiche del materiale:
  • Excellent coefficient of friction
  • Resistant to edge pressure
  • Resistant to shocks and impacts
  • Particularly resistant to dirt and dust
  • Resistant to high loads (>60N/mm²)
  • Mould-resistant according to DIN EN ISO 846
  • Fogging behaviour according to DIN 75201-B

iglidur® ECO G | The all-rounder

iglidur® ECO G consists of 97% regranulate. iglidur® ECO G plain bearings meet an extremely wide range of different requirements. Therefore, the material is rightly called universal. Applications with medium to high loads, medium surface speeds and medium temperatures are recommended. iglidur® ECO G is the decathlete among the iglidur® materials. It performs exceedingly well in all technical disciplines and is the classic all-rounder, primarily with respect to the overall mechanical, thermal and tribological specifications.


Typical application areas

Agricultural engineering
Automotive
Construction machinery
Mechanical engineering
Sport, fitness and rehab

You can find further fields of application here:
Industry solutions

 

When to use it?
  • When an economical all-round performance bearing is required
  • For low to average surface speeds
  • When the bearing needs to run on different shaft materials
  • For pivoting and rotational movements
When not to use it?
Use our filter options to find the suitable product

Tolerances and measuring system
The installation dimensions and tolerances of the iglidur® plain bearings depend on the material and wall thickness. Moisture absorption and thermal expansion are decisive for the material. Plain bearings with low moisture absorption can be designed with a minimal amount of bearing clearance. The following applies to the wall thickness: the thicker the bearings, the greater the bearing clearance must be.
Test procedure
Installation
iglidur® plain bearings are press-fit bearings. The inner diameter is only adjusted to the appropriate tolerance after pressing into the housing bore. The press-fit interference can be up to 2% of the inside diameter. This ensures the secure press-fitting of the bearing. Axial or radial movements in the housing are avoided.

More information about assembly and tolerances of iglidur plain bearings

Non sei sicuro che sia adatto?

Consulenza

A tua disposizione per rispondere a dubbi e domande

Spedizioni e consulenza