×
drylin® linear robot with individual stroke lengths
Line robot (single rail)
For loads up to 5kg
For precision requirements up to approx. 0.2mm
For speeds up to max. 1m/s
Go to line robots
Flat linear robot (XY movement)
Load capacity up to 80N
Precision requirements of up to approx. 0.5mm
Speeds of up to 1.5m/s
Go to flat linear robot
Room linear robot (XYZ movement)
Loads up to 5kg
Precision requirements up to approx. 0.8mm
Speeds up to max. 0.5m/s
Go to XYZ linear robot system