The requirements for motorised adjustments are becoming ever more demanding, installation spaces are reducing in size and customised solutions are sought for many systems. The XYZ linear robots from igus® are available as individual or standard versions that can be delivered within 24 hours. For the standard version, we are happy to adapt individual stroke lengths. Please contact us!
Possible technical parameters:
Load capacity: 50N
Repetition accuracy: 0.8mm
Max. speed: 0.5m/s
Max. acceleration: 1.5m/s²
Working area: 3000 x 3000 x 750mm
Implement three-dimensional linear applications
Easy installation
Proximity switch mounting by means of T slot along the entire length of the section
Ready-to-use modular kit with cantilever axis
Everything from one source
Typical application areas:
Measurement and testing
Handling and assembly technology
Identification in microelectronics and medical technology
Configure and request individual XYZ gantry robots
Request your custom XYZ gantry robot online and send us your completed request form. We would also be happy to assist you with a telephone consultation.
Free positioning of electric drives with Gantry Drive
The drylin® E electric motors are generally positioned outside the linear robot system within the XYZ robots. The new drylin® E Gantry Drive linear robot drive allows the motor to be freely positioned between two linear axes. As a result, the electric motor no longer protrudes from the linear system.
No washing out of grease and oil in the cleaning process
Lubrication-free and maintenance-free
igus supports the circular economy of plastics and is investing in chemical recycling. Learn more about this topic at: Plastic2Oil
igus® gantry robot in the application
Gantry robot automates research tasks
The MAPLE-PRO robot system from Flysorter automates the sorting of fruit flies for use in research laboratories. In this process, the animals are sucked in between the modules by a suction robot and sorted. Here the company relies on modular automation components from igus.
XYZ gantry robot for maintenance-free cleaning system
The Camping Butler of W+F Engineering GmbH is used as a fully automatic cleaning system for septic tanks on camping sites. Inside the Camping Butler is a drylin xyz gantry robot that turns, empties and cleans the tank. The crux of the matter: all components from igus are lubrication-free, maintenance-free and corrosion-free and are therefore ideally suited for the hygienic cleaning system.