Selezionare la località di consegna

La scelta della pagina del paese/regione può influire su diversi parametri, come prezzo, opzioni di spedizione e disponibilità del prodotto.
Il mio contatto
Seleziona luogo

Dopo aver selezionato il codice postale e la categoria di prodotto, vi indicheremo immediatamente la persona di riferimento per la vostra zona.

IT(IT)

drylin NTM telescope with motor, PTFE-free

  • Robust telescopic pull-out with drylin electric motor 
  • Infinitely variable extension length up to 500 mm
  • Motor orientation: 0°
  • Coating: iglidur IC-05PF (PFAS-tested)
  • Initiator (limit switch) can be included on request
  • Request further product versions or information
Descrizione prodotto
drylin NTM telescope with motor 

Telescopic slides with electric motors provide reliable motion in automated systems, from self-opening drawers in service robotics to extendable landing platforms. The NTM-45 is igus’s first ready-to-install and ready-to-connect motorised telescopic system, which is ideally suited for mobile applications.

Lightweight, corrosion-resistant aluminium forms the basis of the system. With the system available with an extension length of up to 500 mm, drawers with an extended length of up to 1,000 mm can be realised. Featuring PTFE-free and PFAS-tested sliding elements – ideal for hygienic, maintenance-free applications. Whether for goods delivery, beverages, food or medicines. The system combines igus’s diverse expertise, from the coating of the aluminium and the integrated drive technology via dryspin threads and toothed belts to the drylin E-motors and control technology. For the product, this means completely lubricant- and maintenance-free operation, ensuring quiet, low-vibration running throughout its lifetime.

Notes on technical data:
  • E (max.): for L = 150 - 199 : E (max.) = 2 x L - 200 (partial extension), for L ≥ 200 : E (max.), possible = 2 x L - 200 (over-extension)
  • Value L for E (max.): for L ≥ 200 : E (max.), recommended = L (full extension)
  • h4: max. thread depth of the screw for the fixed rail
  • h5: max. thread depth of the screw for the movable rail

Available initiator kits:
  • INI-AB-I-025-B-AA (PNP | 24 volts, M8 plug, normally closed)
  • INI-AB-I-025-E-AA (NPN | 24 volts, M8 plug, normally closed)
  • INI-AB-I-025-A-AA (PNP | 24 volts, M8 plug, normally open)
  • INI-AB-I-025-D-AA (NPN | 24 volts, M8 plug, normally open)


Assembly of initiator on left-hand or right-hand (if requested):

DRE_GEN_Initiator_assembly_left_and_right-hand_DE_1.jpeg
▲ Tech up:
Stepless stroke up to 500 mm, total length up to 1,000 mm

▼ Cost down:
Infinitely variable extension length up to 500 mm (extended length 1,000 mm)

■ Proof:
Tested service life: NTM-45, horizontal installation position, extension length 200 mm, load 75 N, speed up to max. 0.05 m/s, dryspin® thread DST 8X10, result: 300,000 cycles

● Sustainability:
100% lubricant-free, 100% maintenance-free, 100% PTFE-free, PFAS-tested

Dati tecnici
Download

I termini "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "energy chain", "energy chain systems", "e-loop", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "readycable", "readychain", "ReBeL", "ReCycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" e "yes" sono marchi registrati di igus® SE & Co. KG legalmente protetti nella Repubblica Federale Tedesca e, ove applicabile, in alcuni paesi esteri. Si tratta di un elenco non esaustivo di marchi (ad es. in corso di registrazione o marchi registrati) di igus® SE & Co. KG o di società affiliate a igus® in Germania, nell´Unione Europea, negli Stati Uniti e/o in altri paesi o giurisdizioni.

igus® SE & Co. KG dichiara di non vendere prodotti delle aziende Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosch Rexroth, SEW, Siemens, Stöber e tutti gli altri produttori di sistemi di azionamento menzionati in questo sito web. I prodotti proposti da igus® sono quelli di igus® SE & Co. KG