Il mio contatto
Seleziona luogo

Dopo aver selezionato il codice postale e la categoria di prodotto, vi indicheremo immediatamente la persona di riferimento per la vostra zona.

Linear technology by igus®

Maintenance-free and versatile

The maintenance-free linear technology by igus® works completely without lubrication and is therefore extremely robust. In addition, they run especially quietly thanks to the materials used and the special design involved.
 
As a producer of linear technology, igus's main focus in addition to zero maintenance and lubrication are strength and resistance to dirt, moisture, chemicals, heat and impact. Configure your individual linear technology online in only a few steps and save up to 40% costs.
 
In addition, the service life calculation of the drylin configurator tool gives you a high degree of planning security for your linear application.

 

The versatility of drylin® linear technology

drylin® w linear technology by igus®  
Profile guides

drylin® W


Buy profile guides here

drylin N low-profile linear guide  
Low-profile guide system

drylin® N


Purchase low-profile guide system here

drylin T linear guide with linear carriage  
Rail guide

drylin® T

  • Fast alternative to ball guides
  • Identical connector and hole dimensions
  • Automatic clearance adjustment
  • High static load capacity
  • Adjustable bearing clearance
  • More information on rail guides


Purchase rail guide here

drylin R shaft guide  
Shaft guides

drylin® R


Purchase shaft guides here

drylin Q linear square guide  
Square linear guides

drylin® Q


Buy square linear guides here

drylin NT telescopic rail guide  
Telescopic rails

drylin® NT


Buy telescopic rails here

Why choose drylin® linear technology?

drylin linear technology is robust  

Robust
drylin® linear guides can cope with high temperatures, strong vibrations and more

drylin linear technology is dirt-resistant  

Resistant to dirt
drylin® linear guides can be deployed even in applications involving sand, swarf and dust

drylin is corrosion-resistant  

Corrosion-free
Corrosion-free and media-resistant for deployment under water

drylin linear technology is light  

Lightweight
Up to 75% lighter thanks to high-performance polymers

drylin linear technology is especially quiet  

Quiet
Around four times quieter than equivalent linear bearings made of metal

drylin linear technology is especially hygienic  

Hygienic
All systems operate without external lubrication and are extremely clean

Configure linear technology correctly

With the drylin® linear guide expert you can configure and order or enquire about your entire linear system individually - in only a few steps. The information on service life gives you a high degree of planning security for your linear application.


Configure linear technology

Configure linear technology  

Application examples from the manufacturer of linear technology

Acquiring an edge with drylin®

Precision is one thing, robust linear guidance another. With robust drylin® linear guides, NOVASPORT s.r.o. creates an edging machine for extreme conditions without any loss of the required precision.

Freedom from dirt and dust

The mobile sawmill of Serra Maschinenbau GmbH has to work perfectly, be easy to operate, be easy to look after and maintain, whatever the weather. drylin® linear technology is dirt-resistant.
 
 

Labelling - without rust

In the food and beverages industry in particular, special hygiene requirements have to be met. Machines and components must be corrosion-free as in the case of this labelling machine.

More information on drylin® linear technology

drylin news catalogue 2018  
News 2018

All new igus® products for 2018 in one catalogue.

igus test laboratory drylin linear technology  
Tested!

More than 500 experiments per year in the 250m² large test laboratory.

Consulenza

Sarò lieto di rispondere di persona a eventuali domande

Spedizione e consultazione

Personalmente:

Dal lunedì al venerdì, dalle 8:00 alle 18:00.
Sabato dalle 8:00 alle 12:00.

Online:

24h