Cambia lingua :

igubal spherical bearings are made from advanced composite plastics containing base polymers for wear resistance, reinforcing fibres for high forces and solid lubricants for smooth, maintenance-free operation. They are resistant to dirt, dust and corrosion, making them suitable for use in liquids and dirty environments. They can also withstand shocks, impacts and edge loads.
Another advantage of igubal spherical bearings is their weight: They are 80% lighter than steel and much quieter than metal bearings. By switching to plastic, you can reduce your overall bearing costs by 40% without compromising on quality, and calculate the expected service life before the bearing is installed in your machine.

Our split igubal flange mounted bearings are revolutionising shaft bearings in confined production environments. Save up to 80% time when changing bearings and benefit from complete freedom from maintenance thanks to the absence of lubrication.
Other split bearing solutions
Discover in our white paper how advanced bearing technology increases your machine performance and effectively prevents downtime.
Download white paper now!
Thanks to the self-lubricating effect, our igubal spherical bearings are 100% lubrication and maintenance-free. This means that they do not require additional lubrication and are therefore particularly resistant to dust and dirt. This significantly reduces maintenance costs and ensures a longer service life for the bearing.

The igubal spherical bearings offer a particularly cost-effective solution for your applications. Thanks to the absence of lubricants and the long service life, you not only save on the purchase costs, but also on the ongoing operating costs. What's more, there is no minimum order value and you can order from batch size 1.
Our igubal spherical bearings are corrosion-free and can be used in liquid media. Depending on the material selected, they are resistant up to a temperature of +200°C, making them ideal for use in demanding environments.
The igubal spherical bearings are characterised by their excellent vibration dampening, which contributes to quieter and more efficient operation of your machines.
With their light weight, igubal spherical bearings are ideal for applications where every gramme counts. They help to reduce the overall weight of your constructions, enabling more efficient and lighter designs.
We know how important fast delivery times are for your projects. That's why we dispatch our igubal spherical bearings within 24 to 48 hours. This means you can be sure that your orders will arrive quickly and your projects can continue without delay.
Indoor or outdoor. Above or under water. Hot or cold. Our products are designed for harsh and demanding environments and excel where other materials reach their limits. Here you will find a selection of customer projects that have already been completed with self-aligning spherical bearings.
Are you interested in igubal products and would like to see the quality for yourself before you place an order?
Discover our latest igubal product innovations and design your applications more efficiently than ever before!
Here you will find the most important information, technologies, questions and answers about igubal spherical plain bearings.

Product manager igubal®, barstock®, xiros®, stampa 3D, rollers & gears
+39 039 5906200Scrivimi!Personale:
Dal lunedì al venerdì dalle 8:00 alle 18:00.
Sabato dalle 8:00 alle 12:00.
Online:
24h